A 6M 7M1415
3.75mm (.1475") Pitch, 15 Grooves, 5mm Bore, Metal roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $57.14 | 8 wks |
5 - 9 | $49.99 | 8 wks |
10 - 24 | $40.82 | 8 wks |
25 - 49 | $33.6 | 8 wks |
50+ | Request for Quote |
$57.14
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 15 |
---|---|
Bore | 5 |
Face Width | 1.6 |
Hub Diameter | 12.7 |
Material | Plastic |
Material Type | Nylatron GS |
Overall Width | 9.5 |
Pitch | 3.75mm (.1475") |
Pitch Diameter | 18 |