A 6M 7M1408
3.75mm (.1475") Pitch, 8 Grooves, 3mm Bore, Metal roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $53.77 | 8 wks |
5 - 9 | $47.05 | 8 wks |
10 - 24 | $38.41 | 8 wks |
25 - 49 | $31.63 | 8 wks |
50+ | Request for Quote |
$53.77
Availability: 434 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 8 |
---|---|
Bore | 3 |
Face Width | 1.6 |
Hub Diameter | 5.5 |
Material | Plastic |
Material Type | Nylatron GS |
Overall Width | 9.5 |
Pitch | 3.75mm (.1475") |
Pitch Diameter | 9.7 |