A 6M 7M123204
3.12mm Pitch, 32 Grooves, 4mm Bore, Black acetal Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.78 | 8 wks |
25 - 99 | $1.41 | 8 wks |
100 - 249 | $1.16 | 8 wks |
250 - 999 | $1.04 | 8 wks |
1000+ | Request for Quote |
$1.78
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 32 |
---|---|
Bore | 4 |
Face Width | 1.47 |
Hub Diameter | 7.9 |
Material | Plastic |
Material Type | Acetal Resin, Black |
Overall Width | 7.92 |
Pitch | 3.12 |
Pitch Diameter | 31.7 |