A 6M 7M121606
3.12mm Pitch, 16 Grooves, 6mm Bore, Black acetal Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.35 | 8 wks |
25 - 99 | $1.05 | 8 wks |
100 - 249 | $0.86 | 8 wks |
250 - 999 | $0.75 | 8 wks |
1000+ | Request for Quote |
$1.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 16 |
---|---|
Bore | 6 |
Face Width | 1.47 |
Hub Diameter | 9.5 |
Material | Plastic |
Material Type | Acetal Resin, Black |
Overall Width | 7.92 |
Pitch | 3.12 |
Pitch Diameter | 15.9 |