A 6M 7M121204
3.12mm Pitch, 12 Grooves, 4mm Bore, Black acetal Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.26 | 8 wks |
25 - 99 | $0.97 | 8 wks |
100 - 249 | $0.79 | 8 wks |
250 - 999 | $0.69 | 8 wks |
1000+ | Request for Quote |
$1.26
Availability: 85 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 12 |
---|---|
Bore | 4 |
Face Width | 1.47 |
Hub Diameter | 7.9 |
Material | Plastic |
Material Type | Acetal Resin, Black |
Overall Width | 7.92 |
Pitch | 3.12 |
Pitch Diameter | 12 |