A 6M 7M120903
3.12mm Pitch, 9 Grooves, 3mm Bore, Black acetal Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.13 | 11 wks |
25 - 99 | $0.88 | 11 wks |
100 - 249 | $0.7 | 11 wks |
250 - 999 | $0.62 | 11 wks |
1000+ | Request for Quote |
$1.13
Availability: 39 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 9 |
---|---|
Bore | 3 |
Face Width | 1.47 |
Hub Diameter | 6.3 |
Material | Plastic |
Material Type | Acetal Resin, Black |
Overall Width | 7.92 |
Pitch | 3.12 |
Pitch Diameter | 9 |