A 6M 7M12-20

20 Meters long, 3.117 mm Pitch, Acetal Resin, Black Roller Sprocket Chain
Qty Range Price/Unit Ships Within
1 - 9 $471.67 8 wks
10 - 29 $443.48 8 wks
30 - 99 $405.92 8 wks
100 - 299 $377.04 8 wks
300+ Request for Quote
$471.67

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Method Snap
Length 20 Meter length
Links Per Meter 321
Material Acetal, Black
No. Of Strands 1
Pitch (P) 3.117 mm
Sell Unit Priced per length
Substitute Part A 6M 7-12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team