A 6M 7M12-08
8 Meters long, 3.117 mm Pitch, Acetal Resin, Black Roller Sprocket Chain
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $206.09 | 8 wks |
| 10 - 29 | $191.11 | 8 wks |
| 30 - 99 | $173.71 | 8 wks |
| 100 - 299 | $160.09 | 8 wks |
| 300+ | Request for Quote |
$206.09
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Assembly Method | Snap |
|---|---|
| Length | 8 Meter length |
| Links Per Meter | 321 |
| Material | Acetal, Black |
| No. Of Strands | 1 |
| Pitch (P) | 3.117 mm |
| Sell Unit | Priced per length |
| Substitute Part | A 6M 7-12 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities