A 6M 7M12-05
5 Meters long, 3.117 mm Pitch, Acetal Resin, Black Roller Sprocket Chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $126.11 | 8 wks |
10 - 29 | $115.84 | 8 wks |
30 - 99 | $104.8 | 8 wks |
100 - 299 | $96.04 | 8 wks |
300+ | Request for Quote |
$126.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Method | Snap |
---|---|
Length | 5 Meter length |
Links Per Meter | 321 |
Material | Acetal, Black |
No. Of Strands | 1 |
Pitch (P) | 3.117 mm |
Sell Unit | Priced per length |
Substitute Part | A 6M 7-12 |