A 6M 7M12-01

1 Meter long 3.117 mm Pitch, Acetal Resin, Black Roller Sprocket Chain
Qty Range Price/Unit Ships Within
1 - 9 $27.91 8 wks
10 - 29 $24.85 8 wks
30 - 99 $21.96 8 wks
100 - 299 $19.69 8 wks
300+ Request for Quote
$27.91

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Method Snap
Length 1 Meter Length
Links Per Meter 321
Material Acetal, Black
No. Of Strands 1
Pitch (P) 3.117 mm
Sell Unit Priced per length
Substitute Part A 6M 7-12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team