A 6M 7-Z5021
.5 (#40) Pitch, 21 Teeth, 0.625" Bore, Plastic roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.17 | 8 wks |
25 - 99 | $7.06 | 8 wks |
100 - 249 | $6.41 | 8 wks |
250 - 499 | $6 | 8 wks |
500+ | Request for Quote |
$8.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.625 Inch |
---|---|
Face Width (X) | 0.28 Inch |
Hub Dia. (C) | 1.406 Inch |
Material | Acetal Resin, White |
No. Of Teeth | 21 |
Overall Width (E) | 1 Inch |
Pitch | .5 (#40) |
Pitch Dia. (P.D.) | 3.35 Inch |
Substitute Part | A 6M 7MHZ12721C |