A 6M 7-MT

0.1475" Pitch, Nylatron GS Roller Chain
Qty Range Price/Unit Ships Within
1 - 24 $26.69 8 wks
25 - 99 $24.83 8 wks
100 - 249 $22.65 8 wks
250 - 499 $21.51 8 wks
500+ Request for Quote
$26.69

Availability: 14.7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Links / Foot 81.3
Assembly Method Snap
Chain Type Roller
Material Nylatron GS
No. Of Strands 1
Operating Speed (ft/min.) 1000 ft/min
Pitch 0.1475 Inch
Sell Unit Priced Per Foot
Ult. Tensile Load (lbs) 6 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team