A 6M 7-50PLV

1/2" Pitch, Polyvinylidene GS Roller Chain
Qty Range Price/Unit Ships Within
1 - 24 $20.98 4 wks
25 - 99 $19.67 4 wks
100 - 249 $18.85 4 wks
250 - 499 $17.99 6 wks
500+ Request for Quote
$20.98

Availability: 41 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Links / Foot 24
Assembly Method Snap
Chain Type Roller
Material Polyvinylidene
No. Of Strands 1
Operating Speed (ft/min.) 3000 ft/min
Pitch 0.5 Inch
Sell Unit Priced Per Foot
Ult. Tensile Load (lbs) 141 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team