A 6M 7-50PLP
1/2" Pitch, Polypropylene GS Roller Chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.99 | 7 wks |
25 - 99 | $10.1 | 7 wks |
100 - 249 | $9.16 | 7 wks |
250 - 499 | $8.74 | 9 wks |
500+ | Request for Quote |
$10.99
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Links / Foot | 24 |
---|---|
Assembly Method | Snap |
Chain Type | Roller |
Material | Polypropylene |
No. Of Strands | 1 |
Operating Speed (ft/min.) | 3000 ft/min |
Pitch | 0.5 Inch |
Sell Unit | Priced Per Foot |
Ult. Tensile Load (lbs) | 89 lbs |