A 6M 7-5010
.5 (#40) Pitch, 10 Teeth, 0.5" Bore, Plastic roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.65 | 11 wks |
25 - 99 | $9.72 | 11 wks |
100 - 249 | $9.16 | 11 wks |
250 - 499 | $8.81 | 11 wks |
500+ | Request for Quote |
$10.65
Availability: 29 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.5 Inch |
---|---|
Face Width (X) | 0.28 Inch |
Hub Dia. (C) | 1.125 Inch |
Material | Nylatron GS |
No. Of Teeth | 10 |
Overall Width (E) | 0.875 Inch |
Pitch | .5 (#40) |
Pitch Dia. (P.D.) | 1.62 Inch |