A 6M 7-37ACE

3/8" Pitch, Acetal GS Roller Chain
Qty Range Price/Unit Ships Within
1 - 24 $13.90 4 wks
25 - 99 $12.86 4 wks
100 - 249 $11.47 4 wks
250 - 499 $10.98 6 wks
500+ Request for Quote
$13.90

Availability: 25 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Links / Foot 32
Assembly Method Snap
Chain Type Roller
Material Acetal
No. Of Strands 1
Operating Speed (ft/min.) 4000 ft/min
Pitch 0.375 Inch
Sell Unit Priced Per Foot
Ult. Tensile Load (lbs) 136 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team