A 6M 7-25ACE
1/4" Pitch, Acetal GS Roller Chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $33.73 | 12 wks |
25 - 499 | $13.26 | 12 wks |
500+ | Request for Quote |
$33.73
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Links / Foot | 48 |
---|---|
Assembly Method | Snap |
Chain Type | Roller |
Material | Acetal |
No. Of Strands | 1 |
Operating Speed (ft/min.) | 4000 ft/min |
Pitch | 0.25 Inch |
Sell Unit | Priced Per Foot |
Ult. Tensile Load (lbs) | 63 lbs |