A 6M 7-2517
0.25 (#25) Pitch, 17 Teeth, 0.25" Bore, Plastic roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.50 | 11 wks |
25 - 99 | $3.86 | 11 wks |
100 - 249 | $3.51 | 11 wks |
250 - 499 | $3.3 | 11 wks |
500+ | Request for Quote |
$4.50
Availability: 76 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 Inch |
---|---|
Face Width (X) | 0.11 Inch |
Hub Dia. (C) | 0.609 Inch |
Material | Acetal Resin, White |
No. Of Teeth | 17 |
Overall Width (E) | 0.375 Inch |
Pitch | 0.25 (#25) |
Pitch Dia. (P.D.) | 1.361 Inch |