A 6M 7-1442

0.1475 Pitch, 42 Teeth, 0.25" Bore, Plastic roller chain sprocket
Qty Range Price/Unit Ships Within
1 - 4 $71.80 8 wks
5 - 9 $62.83 8 wks
10 - 24 $51.29 8 wks
25 - 49 $42.23 8 wks
50+ Request for Quote
$71.80

Availability: 592 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.25 Inch
Face Width (X) 0.062 Inch
Hub Dia. (C) 0.625 Inch
Material Nylatron GS
No. Of Teeth 42
Overall Width (E) 0.375 Inch
Pitch 0.1475
Pitch Dia. (P.D.) 1.974 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team