A 6M 7-1440
0.1475 Pitch, 40 Teeth, 0.25" Bore, Plastic roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $68.80 | 11 wks |
5 - 9 | $60.2 | 11 wks |
10 - 24 | $49.14 | 11 wks |
25 - 49 | $40.46 | 11 wks |
50+ | Request for Quote |
$68.80
Availability: 93 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 Inch |
---|---|
Face Width (X) | 0.062 Inch |
Hub Dia. (C) | 0.625 Inch |
Material | Nylatron GS |
No. Of Teeth | 40 |
Overall Width (E) | 0.375 Inch |
Pitch | 0.1475 |
Pitch Dia. (P.D.) | 1.88 Inch |