A 6M 7-1410
0.1475 Pitch, 10 Teeth, 0.125" Bore, Plastic roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $54.74 | 11 wks |
5 - 9 | $47.9 | 11 wks |
10 - 24 | $39.1 | 11 wks |
25 - 49 | $32.19 | 11 wks |
50+ | Request for Quote |
$54.74
Availability: 123 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.125 Inch |
---|---|
Face Width (X) | 0.062 Inch |
Hub Dia. (C) | 0.25 Inch |
Material | Nylatron GS |
No. Of Teeth | 10 |
Overall Width (E) | 0.375 Inch |
Pitch | 0.1475 |
Pitch Dia. (P.D.) | 0.477 Inch |