A 6M 7-121206

0.1227 Pitch, 12 Teeth, 3/16" Bore, Plastic roller chain sprocket
Qty Range Price/Unit Ships Within
1 - 24 $1.29 8 wks
25 - 99 $0.99 8 wks
100 - 249 $0.83 8 wks
250 - 999 $0.7 8 wks
1000+ Request for Quote
$1.29

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.1875 Inch
Face Width (X) 0.058 Inch
Hub Dia. (C) 0.313 Inch
Material Acetal Resin, Black
No. Of Teeth 12
Overall Width (E) 0.313 Inch
Pitch 0.1227
Pitch Dia. (P.D.) 0.471 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team