A 6M 7-12

0.1227" Pitch, Acetal Resin Roller Chain
Qty Range Price/Unit Ships Within
1 - 29 $9.24 8 wks
30 - 99 $7.59 8 wks
100 - 299 $6.58 8 wks
300 - 999 $5.95 8 wks
1000+ Request for Quote
$9.24

Availability: 121.16 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Links / Foot 98
Assembly Method Snap
Chain Type Roller
Material Acetal
No. Of Strands 1
Operating Speed (ft/min.) 1000 ft/min
Pitch 0.1227 Inch
Sell Unit Priced Per Foot
Ult. Tensile Load (lbs) 6 lbs
Substitute Part A 6M 7M12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team