A 6M 6-20DF02506
.0816" (40D.P.) Pitch,20 Teeth, 0.187" Bore, No Insert, Acetal Timing Pulley for 0.25" Wide Belt
| Qty Range | Price/Unit | Ships Within |
|---|---|---|
| 1 - 9 | $8.62 | 6 wks |
| 10 - 24 | $8.3 | 6 wks |
| 25 - 49 | $8 | 6 wks |
| 50 - 99 | $7.72 | 6 wks |
| 100+ | Request for Quote |
$8.62
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Width | 0.25 Inch |
|---|---|
| Bore Configuration | No Insert |
| Bore Size | 0.187 Inch |
| Flange Configuration | 2 Flanges / With Hub |
| Material | Acetal |
| No. Of Grooves | 20 |
| Outside Diameter | 0.506 Inch |
| Overall Length | 0.5 |
| Pitch | .0816" (40D.P.) |
| Pitch Diameter | 0.52 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities