A 6M 3M080
Polycarbonate Belt clamp for single and double sided belts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.19 | 8 wks |
10 - 24 | $14.46 | 8 wks |
25 - 49 | $13.5 | 8 wks |
50 - 99 | $12.65 | 8 wks |
100+ | Request for Quote |
$15.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Pitch | .200" (XL) |
---|---|
Belt Width | 0.313 Inch |
Clamp Length | 1.88 Inch |
Material | Black Polycarbonate |
Width Of Cover | 0.5 Inch |
Width Of Slot | 0.327 Inch |