A 6L53-025DF0908
3 mm (GT2) Pitch,25 Teeth, 0.25" Bore, No Insert, Polycarbonate Timing Pulley for .354( 9mm )" Wide Belt
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $10.12 | 7 wks |
| 25 - 99 | $9.54 | 7 wks |
| 100 - 249 | $9.04 | 7 wks |
| 250 - 499 | $8.16 | 7 wks |
| 500+ | Request for Quote |
$10.12
Availability: 25 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Width | .354( 9mm ) Inch |
|---|---|
| Bore Configuration | No Insert |
| Bore Size | 0.25 Inch |
| Flange Configuration | 2 Flanges / With Hub |
| Material | Polycarbonate |
| No. Of Grooves | 25 |
| Outside Diameter | 0.91 Inch |
| Overall Length | 0.813 |
| Pitch | 3 mm (GT2) |
| Pitch Diameter | 0.94 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities