A 6J 9MAS1209

Synchromesh Cable, 6.35 Pitch, 3.4mm Outside Diameter. Material: 304 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 24 $10.74 8 wks
25 - 49 $8.84 8 wks
50 - 99 $8.24 8 wks
100 - 249 $7.73 8 wks
250+ Request for Quote
$10.74

Availability: 83 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breaking Strength 784.5 N
Cumulative Pitch Error 4.07 mm Max. over 100 P
Material (Core) 304 Stainless Steel
Material (Casing) Nylon
Outside Diameter (D) 3.4 mm
Pitch (P) 6.35
Pitch Error ± 0.05mm
Sell Unit Priced per meter.
Substitute Part A 6J 9-AS1209

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team