A 6J 9MAS1005
Synchromesh Cable, 5.08 Pitch, 2.8mm Outside Diameter. Material: 304 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.14 | 11 wks |
25 - 49 | $5.7 | 11 wks |
50 - 99 | $5.26 | 11 wks |
100 - 249 | $4.9 | 11 wks |
250+ | Request for Quote |
$7.14
Availability: 3040.25 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breaking Strength | 529.2 N |
---|---|
Cumulative Pitch Error | 4.07 mm Max. over 100 P |
Material (Core) | 304 Stainless Steel |
Material (Casing) | Nylon |
Outside Diameter (D) | 2.8 mm |
Pitch (P) | 5.08 |
Pitch Error | ± 0.05mm |
Sell Unit | Priced per meter. |
Substitute Part | A 6J 9-AS1005 |