A 6J 9MAS0805
Synchromesh Cable, 3.81" Pitch, 2.2mm Outside Diameter. Material: 304 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.61 | 11 wks |
25 - 49 | $5.26 | 11 wks |
50 - 99 | $4.83 | 11 wks |
100 - 249 | $4.48 | 11 wks |
250+ | Request for Quote |
$6.61
Availability: 534.65 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breaking Strength | 323.4 N |
---|---|
Cumulative Pitch Error | 4.07 mm Max. over 100 P |
Material (Core) | 304 Stainless Steel |
Material (Casing) | Nylon |
Outside Diameter (D) | 2.2 mm |
Pitch (P) | 3.81 |
Pitch Error | ± 0.05mm |
Sell Unit | Priced per meter. |
Substitute Part | A 6J 9-AS0805 |