A 6J 9MAS0605
Synchromesh Cable, 3.048" Pitch, 1.6mm Outside Diameter. Material: 304 Stainless Steel
Priced per Meter
Priced per Meter
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.65 | 11 wks |
25 - 49 | $6.16 | 11 wks |
50 - 99 | $5.69 | 11 wks |
100 - 249 | $5.31 | 11 wks |
250+ | Request for Quote |
$7.65
Availability: 47.8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breaking Strength | 160 N |
---|---|
Cumulative Pitch Error | 4.07 mm Max. over 100 P |
Material (Core) | 304 Stainless Steel |
Material (Casing) | Nylon |
Outside Diameter (D) | 1.6 mm |
Pitch (P) | 3.048 |
Pitch Error | ± 0.05mm |
Sell Unit | Priced per meter. |
Substitute Part | A 6J 9-AS0605 |