A 6J 9-AS1005
Synchromesh Cable, 0.2 Pitch, 0.110in. Outside Diameter. Material: 304 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 79 | $2.21 | 8 wks |
80 - 159 | $1.72 | 8 wks |
160 - 319 | $1.61 | 8 wks |
320 - 799 | $1.5 | 8 wks |
800+ | Request for Quote |
$2.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breaking Strength (lbf) | 146 Lbf |
---|---|
Cumulative Pitch Error | 0.16" Max. over 100 Pit |
Material (Core) | 304 Stainless Steel |
Material (Casing) | Nylon |
Outside Diameter (D) | 0.11 Inch |
Pitch (P) | 0.2 |
Pitch Error | ± 0.002" |
Sell Unit | Priced Per Foot |
Substitute Part | A 6J 9MAS1005 |