A 6J 9-AS0805

Synchromesh Cable, 0.15 Pitch, 0.087in. Outside Diameter. Material: 304 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 79 $2.09 8 wks
80 - 159 $1.6 8 wks
160 - 319 $1.48 8 wks
320 - 799 $1.38 8 wks
800+ Request for Quote
$2.09

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breaking Strength (lbf) 73 Lbf
Cumulative Pitch Error 0.16" Max. over 100 Pit
Material (Core) 304 Stainless Steel
Material (Casing) Nylon
Outside Diameter (D) 0.087 Inch
Pitch (P) 0.15
Pitch Error ± 0.002"
Sell Unit Priced Per Foot
Substitute Part A 6J 9MAS0805

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team