A 6G16M482095
2.03 mm (MXL) Pitch, 482 Teeth, 9.5mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.53 | 1 wks |
10 - 24 | $23.69 | 1 wks |
25 - 49 | $18.95 | 1 wks |
50 - 99 | $17.45 | 13 wks |
100+ | Request for Quote |
$26.53
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 482 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 979 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-482037 |