A 6G16M370060
2.03 mm (MXL) Pitch, 370 Teeth, 6mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.00 | 1 wks |
10 - 24 | $12.5 | 13 wks |
25 - 49 | $10 | 13 wks |
50 - 99 | $9.21 | 13 wks |
100+ | Request for Quote |
$14.00
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 370 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 752 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-370025 |