A 6G16M324030
2.03 mm (MXL) Pitch, 324 Teeth, 3mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.00 | 1 wks |
10 - 24 | $8.04 | 1 wks |
25 - 49 | $6.43 | 1 wks |
50 - 99 | $5.92 | 1 wks |
100+ | Request for Quote |
$9.00
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
No. Of Grooves | 324 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 658 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-324012 |