A 6G16M300080
2.03 mm (MXL) Pitch, 300 Teeth, 8mm wide Single Sided Polyurethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $14.70 | 1 wks |
| 10 - 24 | $13.13 | 1 wks |
| 25 - 49 | $10.5 | 1 wks |
| 50 - 99 | $9.67 | 13 wks |
| 100+ | Request for Quote |
$14.70
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 8 mm |
| No. Of Grooves | 300 |
| Pitch | 2.03 mm (MXL) |
| Pitch Length | 610 mm |
| Tension Member (Cords) | Polyester |
| Substitute Part | A 6G16-300031 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities