A 6G16M275095
2.03 mm (MXL) Pitch, 275 Teeth, 9.5mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.89 | 1 wks |
10 - 24 | $9.73 | 1 wks |
25 - 49 | $7.78 | 13 wks |
50 - 99 | $7.17 | 13 wks |
100+ | Request for Quote |
$10.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 275 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 559 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-275037 |