A 6G16M260095
2.03 mm (MXL) Pitch, 260 Teeth, 9.5mm wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.81 | 1 wks |
10 - 24 | $9.65 | 1 wks |
25 - 49 | $7.72 | 1 wks |
50 - 99 | $7.11 | 13 wks |
100+ | Request for Quote |
$10.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
Material | Urethane |
No. Of Grooves | 260 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 528 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-260037 |