A 6G16M225030
2.03 mm (MXL) Pitch, 225 Teeth, 3mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.43 | 1 wks |
10 - 24 | $5.74 | 1 wks |
25 - 49 | $4.59 | 13 wks |
50 - 99 | $4.23 | 13 wks |
100+ | Request for Quote |
$6.43
Availability: 36 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
No. Of Grooves | 225 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 457 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-225012 |