A 6G16M210045
2.03 mm (MXL) Pitch, 210 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $8.12 | 2 wks |
| 10 - 24 | $7.25 | 2 wks |
| 25 - 49 | $5.8 | 2 wks |
| 50 - 99 | $5.33 | 2 wks |
| 100+ | Request for Quote |
$8.12
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 4.5 mm |
| No. Of Grooves | 210 |
| Pitch | 2.03 mm (MXL) |
| Pitch Length | 427 mm |
| Tension Member (Cords) | Polyester |
| Substitute Part | A 6G16-210018 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities