A 6G16M184080
2.03 mm (MXL) Pitch, 184 Teeth, 8mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.33 | 2 wks |
10 - 24 | $8.33 | 2 wks |
25 - 49 | $6.67 | 2 wks |
50 - 99 | $6.14 | 2 wks |
100+ | Request for Quote |
$9.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
No. Of Grooves | 184 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 374 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-184031 |