A 6G16M100095
2.03 mm (MXL) Pitch, 100 Teeth, 9.5mm wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.52 | 1 wks |
10 - 24 | $8.5 | 1 wks |
25 - 49 | $6.8 | 1 wks |
50 - 99 | $6.26 | 1 wks |
100+ | Request for Quote |
$9.52
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
Material | Urethane |
No. Of Grooves | 100 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 203 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-100037 |