A 6G16M082095
2.03 mm (MXL) Pitch, 82 Teeth, 9.5mm wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $8.76 | 13 wks |
| 10 - 24 | $7.82 | 13 wks |
| 25 - 49 | $6.26 | 13 wks |
| 50 - 99 | $5.76 | 13 wks |
| 100+ | Request for Quote |
$8.76
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 9.5 mm |
| Material | Urethane |
| No. Of Grooves | 82 |
| Pitch | 2.03 mm (MXL) |
| Pitch Length | 167 mm |
| Tension Member (Cords) | Polyester |
| Substitute Part | A 6G16-082037 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities