A 6G16M079060
2.03 mm (MXL) Pitch, 79 Teeth, 6mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.31 | 13 wks |
10 - 24 | $6.53 | 13 wks |
25 - 49 | $5.22 | 13 wks |
50 - 99 | $4.81 | 13 wks |
100+ | Request for Quote |
$7.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 79 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 161 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-079025 |