A 6G16M070080
2.03 mm (MXL) Pitch, 70 Teeth, 8mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.01 | 1 wks |
10 - 24 | $6.26 | 1 wks |
25 - 49 | $5.01 | 13 wks |
50 - 99 | $4.61 | 13 wks |
100+ | Request for Quote |
$7.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
No. Of Grooves | 70 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 142 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-070031 |