A 6G16M064095
2.03 mm (MXL) Pitch, 64 Teeth, 9.5mm wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.75 | 2 wks |
10 - 24 | $6.92 | 2 wks |
25 - 49 | $5.54 | 2 wks |
50 - 99 | $5.1 | 2 wks |
100+ | Request for Quote |
$7.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
Material | Urethane |
No. Of Grooves | 64 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 130 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-064037 |