A 6G16M054045
2.03 mm (MXL) Pitch, 54 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.32 | 13 wks |
10 - 24 | $4.75 | 13 wks |
25 - 49 | $3.8 | 13 wks |
50 - 99 | $3.5 | 13 wks |
100+ | Request for Quote |
$5.32
Availability: 36 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
No. Of Grooves | 54 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 110 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-054018 |