A 6G16M040030
2.03 mm (MXL) Pitch, 40 Teeth, 3mm wide Single Sided Polyurethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.36 | 1 wks |
10 - 24 | $3.9 | 1 wks |
25 - 49 | $3.12 | 18 wks |
50 - 99 | $2.87 | 18 wks |
100+ | Request for Quote |
$4.36
Availability: 33 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
No. Of Grooves | 40 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 81 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16-040012 |