A 6G16M030030
2.03 mm (MXL) Pitch, 30 Teeth, 3mm wide Single Sided Urethane Belt with Polyester Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.95 | 1 wks |
10 - 24 | $7.1 | 1 wks |
25 - 49 | $5.68 | 1 wks |
50 - 99 | $5.23 | 1 wks |
100+ | Request for Quote |
$7.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
Material | Urethane |
No. Of Grooves | 30 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 61 mm |
Tension Member (Cords) | Polyester |
Substitute Part | A 6G16M030030S,A 6G16-030012 |