A 6G16-434031
.080" (MXL) Pitch, 434 Teeth, 5/16" Wide Single Sided Urethane Belt with Polyester Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $22.84 | 2 wks |
| 10 - 24 | $20.39 | 2 wks |
| 25 - 49 | $16.31 | 2 wks |
| 50 - 99 | $15.03 | 2 wks |
| 100+ | Request for Quote |
$22.84
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.3125 Inch |
| No. Of Grooves | 434 |
| Pitch | .080" (MXL) |
| Pitch Length | 34.72 Inch |
| Tension Member | Polyester |
| Substitute Part | A 6G16M434080 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities